MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

Mitsubishi Electric Starter Package

Offer ends 29/11/2019 €1,350 (Excluding VAT) Offer includes: FX PLC (FX5U-32MR-ES) + Variable Speed Drive (FR-E720S-050SC-ENE) + GOT HMI (GT2107-WTSD) + Software (iQ Works)

FX5 PLC

FX5U-32MR-ES

Features include:
- Relay or Transistor Digital Outputs
- Varying I/O Count available
- Built in USB & Ethernet port, Analog Control module
- Compact footprint
GT HMI

GT2107-WTSD

Features include:
- High resolution
- Support VNC Server Function
- Trending
- Touch screen
- Ethernet , USB Host
‘Micro Drive’ Variable Speed Drive

FR-E720S-050SC-ENE

Features include:
- Safety function "Safe Torque Off" (STO) according EN 61800-5-2
- Various KW sizes available
- Auto-tuning
- 200% overload capacity
- 0.2 - 400Hz Output frequency
Compact footprint
iQ Works Software

iQ Works is an integrated software suite used to program Mitsubishi Electric automation consisting of;
- GX Works3 (PLC)
- GT Works3 (HMI)
- FR Configurator2 (Variable Speed Drive)