We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

HK-JT15K1M4JWS

Material number 735476
Servomotor; HK-JT Series; Power 7 kW; Torque 95,5 Nm; Oilseal; Safety

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-JT
Power Supply (V)400
Rated Capacity (kW)15
InertiaLOW INERTIA
Rated Torque (Nm)95.5
Maximum Torque (Nm)286
Rated Speed (rpm)1,500
Inertia (kg*cm2)315
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)3,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)551
Weight (kg)86
Width (mm)235
Height (mm)289.3

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO