HK-JT22K1M4J

Material number 735471
Servomotor; HK-JT Series; Power 22 kW; Torque 140,0 Nm; Oilseal

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-JT
Power Supply (V)400
Rated Capacity (kW)22
InertiaLOW INERTIA
Rated Torque (Nm)140
Maximum Torque (Nm)420
Rated Speed (rpm)1,500
Inertia (kg*cm2)489
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)3,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)616
Weight (kg)120
Width (mm)250
Height (mm)345

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO