MITSUBISHI ELECTRIC Changes for the Better

HK-KT1534WBK

Material number 481733
Servomotor; HK-KT Series; Power 1,5kW; Torque 4,8Nm;400V;Brake;Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-KT
Power Supply (V)400
Rated Capacity (kW)1.5
InertiaLOW INERTIA
Rated Torque (Nm)4.8
Maximum Torque (Nm)16.7
Rated Speed (rpm)3,000
Inertia (kg*cm2)4.72
BrakeYES
Shaft TypeKEYWAY
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)6,700
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)198.3
Weight (kg)4.7
Width (mm)90
Height (mm)106.6

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)760
Steel (g)0
Glass (g)0
Other plastic (g)11
Wood (g)0
Other paper (g)36

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO