Series | MELSERVO-J5 |
---|---|
Type | HK-KT |
Power Supply (V) | 200 |
Rated Capacity (kW) | 0.15 |
Inertia | LOW INERTIA |
Rated Torque (Nm) | 0.48 |
Maximum Torque (Nm) | 1.7 |
Rated Speed (rpm) | 3,000 |
Inertia (kg*cm2) | 0.098 |
Brake | NO |
Shaft Type | KEYWAY |
Current Type | AC |
Encoder Resolution (p/rev) | 67,108,864 |
Maximum Speed (rpm) | 6,700 |
Protection Class | IP67 |
Encoder Type | 26-BIT |
Depth (mm) | 105.5 |
---|---|
Weight (kg) | 0.47 |
Width (mm) | 40 |
Height (mm) | 56.8 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 60 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 6 |
Wood (g) | 0 |
Other paper (g) | 36 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |