SW1DND-RDA-MQ03

MELIPC Real-time Data Analyzer Software; 3 months subscription license;DVD incl.

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
Number of Licenses3 MONTHS
TypeREAL-TIME DATA ANALYZER

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)97
Other paper (g)40
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)73
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Whitepaper: Visual guide to data science in manufacturing
An easy, visual guide on how to approach data science in modern manufacturing lines.