MITSUBISHI ELECTRIC Changes for the Better

iQ Works 5L-USB

Material number 286228
iQ Works V2.0, inc Navigator/GX Works/GT Works/MT Works, English, 5 Licences USB

FA-Software: Software PLC

SeriesMELSOFT IQ WORKS
TypeIQ WORKS 2
Distribution VersionUSB
Number of Licenses5

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO