TH-T100KP 82A

Overload Relay. Ith = 65,0 ~ 100,0A; for S(D)-T80,100

FA-MC: Magnetic Contactor

SeriesMS-T THERMAL OVERLOAD RELAY
TypeWITH 3-ELEMENT (2E)
Rated Capacity (kW)3-PHASE 220-240V: 22, 3-PHASE 380-440V: 45
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1
Range of Setting Current (A)65 - 100

Product Dimensions & Weight

Width (mm)89
Height (mm)73,5
Depth (mm)83,5
Weight (kg)0,32

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)10
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies