Series | MS-T THERMAL OVERLOAD RELAY |
---|---|
Type | WITH 3-ELEMENT (2E) |
Rated Capacity (kW) | 3-PHASE 220-240V: -, 3-PHASE 380-440V: 0,25 |
No of Auxiliary Contacts NO | 1 |
No of Auxiliary Contacts NC | 1 |
Range of Setting Current (A) | 0.7 - 1.1 |
Width (mm) | 45 |
---|---|
Height (mm) | 55 |
Depth (mm) | 76,5 |
Weight (kg) | 0,11 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
Cardboard (g) | 200 |
---|---|
Other paper (g) | 10 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |