MITSUBISHI ELECTRIC Changes for the Better

MIS-40/2

Material number 720623
Modular Isolator; 40A; 2-Pole

FA-MDRC: Modular Isolators

SeriesMODULAR DIN RAIL COMPONENTS
TypeMODULAR ISOLATOR
Rated Current (A)40
Rated Voltage (V)240/415
Number of Poles2
Cycles with Rated Current3,000
Cycles without Rated Current16,000
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-3

Product Dimensions & Weight

Depth (mm)60
Weight (kg)0.201
Width (mm)35.4
Height (mm)80

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)46

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO