Ireland
Home
Solutions
Solutions
Solutions Top
e-F@ctory
Industries
Automotive
Lithium-Ion Battery
Food & Beverage / CPG
Life Science
Power Industry
Water / Wastewater
Manufacturing
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Linear Transfer System
Safety
Smart Condition Monitoring
Products
Products
Products Top
Edge Computing Products
Edge Computing Products Top
Industrial Computer MELIPC
Edge Computing Software
Controllers
Controllers Top
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
Drive Products Top
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Visualization Top
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Robots Top
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Power Distribution Products Top
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Monitoring Products Top
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Medium-voltage Power Distribution Products Top
Protection Relays - MEprotect
Processing Machines
Processing Machines Top
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Contact Image Sensors Top
Line Scan Bar
Software Solutions
Software Solutions Top
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Silverline Top
Transition guidelines
Silverline products
Quality News
Quality News Top
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Training
Training Top
Training venues
Course outlines
Bespoke courses
Training schedule
Training booking form
Terms
Hotels
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Events
Newsletter
White papers
Podcasts
Blog
About Us
Inquiries
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
e-F@ctory
Industries
Automotive
Lithium-Ion Battery
Food & Beverage / CPG
Life Science
Power Industry
Water / Wastewater
Manufacturing
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Linear Transfer System
Safety
Smart Condition Monitoring
Products
Products
Products Top
Edge Computing Products
Edge Computing Products Top
Industrial Computer MELIPC
Edge Computing Software
Controllers
Controllers Top
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
Drive Products Top
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Visualization Top
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Robots Top
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Power Distribution Products Top
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Monitoring Products Top
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Medium-voltage Power Distribution Products Top
Protection Relays - MEprotect
Processing Machines
Processing Machines Top
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Contact Image Sensors Top
Line Scan Bar
Software Solutions
Software Solutions Top
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Silverline Top
Transition guidelines
Silverline products
Quality News
Quality News Top
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Training
Training Top
Training venues
Course outlines
Bespoke courses
Training schedule
Training booking form
Terms
Hotels
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Events
Newsletter
White papers
Podcasts
Blog
Products
MCB-D4/3-NA
MCB-NA: North American Standard Miniature Circuit Breakers
MCB: Miniature Circuit Breakers
MCB-T: Miniature Circuit Breakers with Trip Units
HMCB: High-Performance Miniature Circuit Breakers
MCB-NA: North American Standard Miniature Circuit Breakers
RCD: Residual Current Devices
RCBO: Residual Current Breakers with Overcurrent Protection
AFDD: Arc Fault Detection Devices
SPD: Surge Protection Devices
Modular Isolators
Modular Contactors
Busbars
Accessories
4A; 3-pole; D-curve MCB; Icu = 10kA UL 489 = 15kA EN60947-2; Pack Qty: 1/28
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
Conformity
CE
COMPLIANT
Environmental
Dangerous Goods Class
NO
RoHS Compliance
COMPLIANT
Contact us
Newsletter
Service
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Modular Din Rail Components
MCB-NA: North American Standard Miniature Circuit Breakers
MCB-D4/3-NA