Products & Solutions

Air Conditioning Systems

Mitsubishi Electric is a world leader in air conditioning systems for residential, commercial and industrial use. Challenged to create air conditioning systems that provide exemplary performance in the wide-ranging climatic conditions found throughout Japan, our engineers develop amazingly sophisticated yet durable units and systems capable of constant use under virtually any natural climatic condition on earth. Each product is an amazing feat in its own, delivering years of quiet operation, energy-efficient performance and minimum impact on the environment.

Product Line-up

Room Air Conditioners

Room Air Conditioners

A wide variety of indoor unit designs and outdoor unit capacities ensures the flexibility to meet the most challenging of air conditioning needs. From aesthetic wall-mounted and floor-standing designs to ceiling-recessed cassettes, abundant options are available to match virtually any interior design. Many systems are equipped with the "l-see sensor", an original Mitsubishi Electric technology that realises better air conditioning control. This is combined with other industry-leading energy-saving and silencing technologies to produce air conditioners that provide optimum performance and room comfort wherever they are installed.

Package Air Conditioners — Mr Slim

Package Air Conditioners — Mr Slim

The Mr Slim Series of small- to medium-sized split-type room air conditioners offers the convenience of being compact yet powerful; a combination ensuring excellent performance and easy installation. Available in a variety of capacity and design combinations, the Series is ideal for creating a "best match" system for your air conditioning requirements. Inverter-based units promise industry-leading quiet operation and a high coefficient of performance (COP).

Variable Refrigerant Flow (VRF) Systems — City Multi

Variable Refrigerant Flow (VRF)

Mitsubishi Electric's VRF air conditioning systems offer the luxury of distributed airflow and the independent control of indoor units. Installation flexibility and a wide selection of indoor unit designs and outdoor unit capacities ensure "best match" solutions for air conditioning needs, even for the most diversified requirements. Consideration for the environment during development has led to the manufacture of powerful, compact units that consume minimal energy, have a high coefficient of performance (COP) and contribute to maximum room comfort.

Ventilators — Lossnay

Ventilators — Lossnay

The unique Lossnay heat-exchange technologies developed by Mitsubishi Electric help refresh a room's air while leaving temperature and humidity largely unchanged. The Lossnay core is comprised of a diaphragm constructed of specially processed paper configured into a cross-flow, plate-fin structure. The advanced heat-transfer and moisture permeability properties of the paper help maximise the recovery of heat as air is circulated through the element. The result is substantial energy savings and a more comfortable indoor environment. Lossnay ventilators can be used alone or in combination with other air conditioning/ventilation systems.

Heat Pumps - Ecodan

Heat Pumps - Ecodan

The entire Ecodan heat pump range has been rated as A++ in the new Energy Related Products (ErP) Directive, making Ecodan suitable for anyone looking for energy efficient, renewable heating.
From small flats to large detached houses, and from an office block or school to an entire community, Ecodan offers an alternative choice to traditional heating systems. Ecodan is a reliable, sustainable heating technology and able to provide efficient space heating and hot water all year round.

Controls

Controls

The need for control is paramount in order to optimise the performance of any air conditioning or heating system and minimise its running costs. Mitsubishi Electric offer a wide range of control options from simple hand held controllers to web based systems, designed to do just this.
Good controls will benefit any application, large or small but with the huge choice of control systems available, careful consideration should be given to identify the correct control for each individual situation.

Modular Chillers – e-Series

Modular Chillers – e-Series

With increasing pressure on energy efficiency and running costs, the e-series modular chiller range offers a low carbon, cost effective option, which delivers high efficiency and reduced plant space through a unique modular approach. The e-series chiller range can deliver from 90kW to 540kW of cooling only, heat pump or heating only.​

IT Cooling

IT Cooling

Complex IT Environments are often characterised by variable cooling loads, which require a high cooling capacity at full load in order to allow the IT equipment to operate correctly when it is most needed. Our IT Cooling range makes it possible to keep temperature and humidity constant even with very wide load variations, ensuring the correct room conditions all year round.​


For more information