Products & Solutions

Factory Automation Systems

Offering a vast range of automation and processing technologies, including controllers, drive products, power distribution and control products, electrical discharge machines, electron beam machines, laser processing machines, computerised numerical controllers and industrial robots, Mitsubishi Electric helps bring higher productivity—and quality—to the factory floor. In addition, our extensive service networks around the globe provide direct communication and comprehensive support to customers.

Product Line-up

Controllers

Programmable Controllers—MELSEC

The MELSEC Series is constantly looking ahead to meet your future demands and expectations.
High performance and future proof solutions are delivered by the enhanced lineup and network systems. The MELSEC PLC series lineup consists of two main groups:

Modular PLC with the iQ-R and Q Series, Compact PLC with iQ F and FX Series

Learn more(open new window)

Simple Application Controllers

The easy to use entry model controller for simple applications. The ALPHA2 controllers offer simple, reliable control for a range of automation applications including lighting, air conditioning, security systems, temperature, and water control.

Learn more(open new window)

Motion Controllers

Controllers that provide highly accurate positioning control. The servo is controlled by way of a high-speed servo network SSCNET, making complex synchronous control easy.

Learn more(open new window)

Drive Products

AC Servos — MELSERVO

MELSERVO systems combine a servo motor and amplifier, and are ideal for controlling the moving parts of various machines and equipment (speed, torque, alignment, locus etc.). They contribute to the development of competitive devices, as a driving source for industrial machines.

Learn more(open new window)

Inverters — FREQROL

The FREQROL Series general-purpose inverters allows changes to be made to the speed of three-phase induction motors, freely and easily. An extensive line-up provides optimum control and energy conservation in a wide range of machines.

Learn more(open new window)

Visualisation

Human-Machine Interfaces (HMIs) — GOT

Human-Machine Interfaces (HMIs) — GOT The GOT Series HMIs have been designed to deliver maximum usability. They contribute to our customers' needs to improve efficiency, increase productivity and create added-value, by allowing them to monitor information from PLCs, CNCs and other FA products, and modify various data, through the HMIs.

Learn more(open new window)

SCADA (MAPS)

The Mitsubishi Adroit Process Suite (MAPS) is a life-cycle software tool that offers value along the entire value chain. It addresses the shortcomings of most PLC SCADA integration tools and thus offers value to the engineering and integration phases.

Learn more(open new window)

Industrial Robots

Industrial Robots — MELFA

Smaller, lighter and faster robots that are capable of managing heavier loads, both in terms of weight and functionality. Advanced developments at Mitsubishi Electric include the addition of a dedicated motor and controller fitted with a T64-bit RICS chip set. Models in the line-up are now equipped with a collision detection function and are being used to automate a growing number of production facilities where they contribute to added-value production.

Learn more(open new window)

Low-voltage Power Distribution Products

Low-voltage Circuit Breakers

Mitsubishi Electric's no-fuse breakers and earth-leakage circuit breakers comply with overseas standards, including European and Chinese standards. A wide array of products, including the new eco-friendly WS-V Series, responds to various energy-saving and space-saving needs of our clients.

Learn more(open new window)

Contactors and Motor Starters

Electromagnetic contactors are used to control (run/stop) machine tools, air-conditioners, lighting equipment etc. Mitsubishi Electric offers a wide line-up of contactors to satisfy various control applications.

Learn more(open new window)

Power Monitoring Products

Power Management Meters

Mitsubishi Electric's wide array of measuring devices suits various applications, such as quantifying, measuring, displaying, recording, and monitoring electric power, current and voltage in plants and buildings.

Learn more(open new window)

For more information